IESNA:LM-63-2002
[TEST]P1297597
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R50W2N902750DE010 E3D1WH_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R50 optic, 3000K CCT AND, 90CRI , E3D1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1062
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1692.5 1689.9 1682.4 1671.5 1656.9 1641.1 1624.3 1606.3 1589.4 1569.9
1548.2 1523.1 1494.3 1458.3 1419.3 1374.7 1327.5 1281.8 1235 1193.8
1157 1121.8 1081.7 1035.6 981.7 915.4 843.4 763.2 683.4 597.3
502.5 413.7 332 296.4 260.4 199.7 147.6 108.3 80.6 69.7
60.3 46.8 37.1 21 12 6.7 2.6 1.1 0.7 0.7
0.4 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0
